IESNA:LM-63-2002
[TEST]P1059021
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-64)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S1000D835-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 3 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2508
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 35
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1427.1 1411.1 1380.4 1342.4 1300.6 1251.5 1199.9 1143.4 1085.7 1025.5
966.6 902.7 838.8 772.5 706.2 636.2 569.9 501.1 434.8 386.9
354.9 323 293.5 261.6 235.8 210 185.5 163.3 141.2 120.4
100.7 82.3 63.9 46.7 30.7 14.7 0
1427.1 1430.8 1405 1369.4 1328.9 1282.2 1233.1 1179 1123.8 1064.8
1003.4 940.8 876.9 811.8 744.3 677.9 609.2 541.6 472.8 411.4
364.8 330.4 299.7 267.7 240.7 217.4 196.5 174.4 152.3 132.6
110.5 89.7 68.8 49.1 31.9 20.9 0
1427.1 1417.3 1400.1 1370.6 1337.5 1300.6 1258.9 1212.2 1161.8 1104.1
1039 971.5 906.4 838.8 773.7 707.4 644.8 582.1 526.9 474.1
422.5 369.7 321.8 286.2 255.5 224.8 195.3 168.3 143.7 119.1
97 77.4 59 43 33.2 20.9 0
1427.1 1418.5 1409.9 1394 1373.1 1344.8 1312.9 1269.9 1215.9 1156.9
1095.5 1034.1 971.5 906.4 842.5 784.8 725.8 665.7 603 537.9
479 421.3 364.8 310.7 259.1 216.2 184.2 157.2 132.6 109.3
89.7 71.2 55.3 45.4 34.4 19.7 0
1427.1 1422.2 1422.2 1413.6 1397.6 1376.8 1353.4 1311.7 1263.8 1209.7
1152 1093.1 1032.9 970.2 912.5 853.6 790.9 725.8 654.6 587.1
519.5 452 384.4 321.8 256.7 212.5 181.8 153.5 129 106.8
86 68.8 54 44.2 30.7 16 0
